AC Motors | Pump | TENV Encl |

Specifications: JMSSEWDM3550T

SPEC. NUMBER:  35Z331R929G1
CATALOG NUMBER:  JMSSEWDM3550T
FL AMPS:  3.7-3.6/1.8
208V AMPS:  3.7
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  85.5
ENCLOSURE:  TENV
FRAME:  143JM
HERTZ:  60
INSULATION-CLASS:  H
KVA-CODE:  M
SPEED [rpm]:  3500
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  90
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.