AC Motors | Pump | XPFC Encl |

Specifications: JMM7072T

FL AMPS:  11.2/5.6
208V AMPS:  --
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  87.5
FRAME:  184JM
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  3465
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  93
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T2C
VOLTAGE:  230/460
CATALOG NUMBER:  JMM7072T
SPEC. NUMBER:  36E309Y769H1

* For certified information, contact your local Baldor office.