AC Motors | Pump | OPSB Encl | 230/460 Volt |

Specifications: JMM2511T

SPEC. NUMBER:  39K062X458G2
CATALOG NUMBER:  JMM2511T
FL AMPS:  29.4/14.7
208V AMPS:  32
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6208
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  90.2
ENCLOSURE:  OPSB
FRAME:  256JM
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  1180
OUTPUT [hp]:  10
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.