AC Motors | Pump | Single Phase | 230 Volt | 215JM |

Specifications: JML1511T

SPEC. NUMBER:  37K266X047G1
CATALOG NUMBER:  JML1511T
FL AMPS:  46
208V AMPS:  48
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  83
ENCLOSURE:  OPEN
FRAME:  215JM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  3450
OUTPUT [hp]:  10
PHASE:  1
POWER-FACTOR:  86
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230

* For certified information, contact your local Baldor office.