AC Motors | Pump | 1400-1800 RPM | 56J | 208-230/460 Volt |

Specifications: JM3154

SPEC. NUMBER:  34F038X116G1
CATALOG NUMBER:  JM3154
FL AMPS:  5.2-5.6/2.8
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  77
ENCLOSURE:  OPEN
FRAME:  56J
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  M
SPEED [rpm]:  1725
OUTPUT [hp]:  1.5
PHASE:  3
POWER-FACTOR:  65
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.