AC Motors | Pump | 1400-1800 RPM | 56J | TEFC Encl | 115/230 Volt |

Specifications: JL3516A

SPEC. NUMBER:  35N778T490G1
CATALOG NUMBER:  JL3516A
FL AMPS:  17.2/8.6
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  78
ENCLOSURE:  TEFC
FRAME:  56J
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1725
OUTPUT [hp]:  2
PHASE:  1
POWER-FACTOR:  99
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.