AC Motors | Pump | Single Phase | 1400-1800 RPM |

Specifications: JL3504A

SPEC. NUMBER:  34-3099-5593
CATALOG NUMBER:  JL3504A
FL AMPS:  7.4/3.7
208V AMPS:  4.3
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  TEFC
FRAME:  56J
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  1725
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  66
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.