AC Motors | Pump | OPEN Encl | 56J | 2800-3600 RPM | 115/230 Volt |

Specifications: JL1306A

SPEC. NUMBER:  34F36-2414
CATALOG NUMBER:  JL1306A
FL AMPS:  11/5.5
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  69
ENCLOSURE:  OPEN
FRAME:  56J
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  3450
OUTPUT [hp]:  .75
PHASE:  1
POWER-FACTOR:  68
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.50
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.