AC Motors | Inverter / Vector | 230/460 Volt | 254TC | XPFC Encl |

Specifications: IDXM7570T

SPEC. NUMBER:  09E963Z875
CATALOG NUMBER:  IDXM7570T
FL AMPS:  24.8/12.4
BLANK-LINE-1:  --
BLANK-LINE-2:  --
BLANK-LINE-3:  --
CONSTANT-HP-HERTZ:  60
CONSTANT-HP-HERTZ:  90
CONSTANT-TORQ-HERTZ:  6
CONSTANT-TORQ-HERTZ:  60
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  91.7
FRAME:  254TC
HERTZ:  60
INSULATION-CLASS:  F
INVERTER-TYPE:  PWM
MAGNETIZING-CURRENT:  10.6/5.3
MAXIMUM-RPM:  2700
SPEED [rpm]:  1770
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  10
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  1.4
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1
TEMPERATURE-CODE:  T2B
VARIABLE-TORQ-HERTZ:  6
VARIABLE-TORQ-HERTZ:  60
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.