AC Motors | Inverter / Vector | XPFC Encl | Three Phase |

Specifications: IDXM7144T

SPEC. NUMBER:  06J010W352G1
CATALOG NUMBER:  IDXM7144T
FL AMPS:  13/6.5
BLANK-LINE-1:  --
BLANK-LINE-2:  --
BLANK-LINE-3:  --
CONSTANT-HP-HERTZ:  60
CONSTANT-HP-HERTZ:  90
CONSTANT-TORQ-HERTZ:  30
CONSTANT-TORQ-HERTZ:  60
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  89.5
FRAME:  184TC
HERTZ:  60
INSULATION-CLASS:  F
INVERTER-TYPE:  PWM
MAGNETIZING-CURRENT:  6.8/3.4
MAXIMUM-RPM:  2700
SPEED [rpm]:  1750
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  5
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  .4
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1.7
TEMPERATURE-CODE:  T2B
VARIABLE-TORQ-HERTZ:  6
VARIABLE-TORQ-HERTZ:  60
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.