AC Motors | Washdown | Three Phase | 1400-1800 RPM |

Specifications: IDVSWDM3538

SPEC. NUMBER:  35S639M303G1
CATALOG NUMBER:  IDVSWDM3538
FL AMPS:  1.8/.9
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
BLOWER-AMPS:  --
BLOWER-HERTZ:  --
BLOWER-PHASE:  --
BLOWER-VOLTS:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  84
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  H
MAGNETIZING-CURRENT:  1.4/.7
MAXIMUM-RPM:  6000
SPEED [rpm]:  1765
OUTPUT [hp]:  .5 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  0.1
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1.2
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.