AC Motors | Inverter / Vector | 230/460 Volt | Three Phase | 1400-1800 RPM | TENV Encl | 182TC |

Specifications: IDVSNM3661T

SPEC. NUMBER:  06H927X370G1
CATALOG NUMBER:  IDVSNM3661T
FL AMPS:  8.6/4.3
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6206
BLOWER-AMPS:  --
BLOWER-HERTZ:  --
BLOWER-PHASE:  --
BLOWER-VOLTS:  --
DESIGN CODE:  A
DOE-CODE:  --
FL EFFICIENCY:  89.5
FRAME:  182TC
HERTZ:  60
INSULATION-CLASS:  F
MAGNETIZING-CURRENT:  4.8/2.4
MAXIMUM-RPM:  6000
SPEED [rpm]:  1760
OUTPUT [hp]:  3 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  0.326
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1.2
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.