AC Motors | Inverter / Vector | 460 Volt | 1400-1800 RPM |

Specifications: IDVSM4407T-4

SPEC. NUMBER:  P44G4010
CATALOG NUMBER:  IDVSM4407T-4
--
AMBIENT-TEMPERATURE:  40
AMPHERES-01:  --
BRG-DE-AFBMA:  90BC03J30X
BRG-ODE-AFBMA:  6318C3VL0241
CONSTANT-TORQ-HERTZ:  1000:1
CONSTANT-TORQ-HERTZ-01:  --
DUTY:  CONT
ENCLOSURE:  TEFC
FRAME:  447T
HERTZ-01:  --
INSULATION CLASS:  F
MAGNETIZING-CURRENT:  75.6
MAXIMUM-RPM:  3600
MOTOR-BASE-AMPS:  226
MOTOR-BASE-HP:  200
MOTOR-BASE-HZ:  60
MOTOR-BASE-RPM:  1790
MOTOR-BASE-VOLTS:  460
MOTOR-MAX-AMPS:  218
MOTOR-MAX-HP:  200
MOTOR-MAX-HZ:  90
MOTOR-MAX-RPM:  2685
MOTOR-MAX-VOLTS:  460
MOTOR-RPM-01:  --
MOTOR-WEIGHT:  --
OUTPUT-01:  --
PHASE:  3
POLES:  4
RELIANCE NUMBER:  A44WG1128-R001
ROTOR-INERTIA-02:  70.1
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMPERATURE-CODE:  2
TYPE:  P
VOLTS-01:  --

* For certified information, contact your local Baldor office.