AC Motors | Inverter / Vector | 575 Volt | 1400-1800 RPM |

Specifications: IDM3587T-5

SPEC. NUMBER:  05E535X086G1
CATALOG NUMBER:  IDM3587T-5
FL AMPS:  2.3
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
BLOWER-AMPS:  --
BLOWER-HERTZ:  --
BLOWER-PHASE:  --
BLOWER-VOLTS:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  88.5
FRAME:  145TC
HERTZ:  60
INSULATION-CLASS:  H
MAGNETIZING-CURRENT:  1.3
MAXIMUM-RPM:  6000
SPEED [rpm]:  1755
OUTPUT [hp]:  2 TE
PHASE:  3
RATING:  40C AMB-CONT
ROTOR-INERTIA:  0.21
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SLIP-HERTZ:  1.5
VOLTAGE:  575

* For certified information, contact your local Baldor office.