AC Motors | Inverter / Vector | DPG-FV Encl | 460 Volt |

Specifications: IDDRPM281256

SPEC. NUMBER:  IDDRPM281256
OUTPUT [hp]:  125
VOLTAGE:  460
FL AMPS:  --
SPEED [rpm]:  1165/1970
FRAME:  RL2898
HERTZ:  N/A
PHASE:  3
SERVICE FACTOR:  1
CODE:  --
DESIGN CODE:  --
INSULATION-CLASS:  H
FL EFFICIENCY:  --
POWER-FACTOR:  --
RATING:  40
DUTY:  --
ENCLOSURE:  DPG-FV

* For certified information, contact your local Baldor office.