AC Motors | Inverter / Vector | 460 Volt | Three Phase |

Specifications: IDBRPM25604

SPEC. NUMBER:  IDBRPM25604
OUTPUT [hp]:  60
VOLTAGE:  460
FL AMPS:  --
SPEED [rpm]:  1775/3540
FRAME:  FL2578Z
HERTZ:  N/A
PHASE:  3
SERVICE FACTOR:  1
CODE:  --
DESIGN CODE:  --
INSULATION-CLASS:  H
FL EFFICIENCY:  --
POWER-FACTOR:  --
RATING:  40
DUTY:  --
ENCLOSURE:  TEBC

* For certified information, contact your local Baldor office.