Gear Products | Speed Reducers | Solid Output | 56C NEMA | STF175 Style | 60 Ratio |

Specifications: GSF6018AA

Catalog Number:  GSF6018AA
Specification Number:  GR0002A036
Style Number:  STF-175-60-A-A
Ratio:  60
Max. Input HP:  0.24
Max. Torque rating(in-lbs.):  343
Output RPM @ 1750:  29
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.