Gear Products | Speed Reducers | Solid Output | Right-Angle | 56C NEMA | 25 Ratio |

Specifications: GSF2513AA

Catalog Number:  GSF2513AA
Specification Number:  GR0006A010
Style Number:  STF-133-25-A-A
Ratio:  25
Max. Input HP:  0.30
Max. Torque rating(in-lbs.):  218
Output RPM @ 1750:  70
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.