Gear Products | AC Gear Motors | Single Phase | 250+ RPM | Parallel Shaft Output | 115/208-230 Volt |

Specifications: GLP3338

Catalog Number:  GLP3338
Specification Number:  33-1996W181G2K5
Phase:  1
Voltage:  115/208-230
Output RPM:  345
Torque:  55
Ratio:  5
Amps:  6.6/3.2-3.3
Hertz:  60
Poles:  04
Insulation:  B
Rotation:  R
Enclosure:  TEFC
Type:  3324L
Mechanical Specification Number:  33-1996W181G2K5
Electrical Specification Number: 

* For certified information, contact your local Baldor office.