Gear Products | Speed Reducers | Solid Output | Right-Angle | 140TC NEMA | 70 RPM |

Specifications: GLF2526BG

Catalog Number:  GLF2526BG
Specification Number:  GR0155C086
Style Number:  LF-926-25-B7-G
Ratio:  25
Max. Input HP:  1.73
Max. Torque rating(in-lbs.):  1307
Output RPM @ 1750:  70
C-Face Motor NEMA Frame Size:  140TC

* For certified information, contact your local Baldor office.