Gear Products | Speed Reducers | 180 RPM | Solid Output | In-Line Helical | 382 Style |

Specifications: GIF0938B

Catalog Number:  GIF0938B
Specification Number: 
Style Number:  HB382CN140TC-9
Ratio:  9.7
Max. Input HP:  4.86
Max. Torque rating(in-lbs.):  1698
Output RPM @ 1750:  180
C-Face Motor NEMA Frame Size:  140TC

* For certified information, contact your local Baldor office.