Gear Products | Speed Reducers | Hollow Bore | HF924 Style | Right-Angle | 40 Ratio |

Specifications: GHF4024AH

Catalog Number:  GHF4024AH
Specification Number:  GR0214C003
Style Number:  HF-924-40-B5-H107
Ratio:  40
Max. Input HP:  0.99
Max. Torque rating(in-lbs.):  1030
Output RPM @ 1750:  44
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.