Gear Products | Speed Reducers | Hollow Bore | Right-Angle | 25 Ratio | 70 RPM |

Specifications: GHF2521AH

Catalog Number:  GHF2521AH
Specification Number:  GR0213C059
Style Number:  HF-921-25-B5-H104
Ratio:  25
Max. Input HP:  0.89
Max. Torque rating(in-lbs.):  675
Output RPM @ 1750:  70
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.