Gear Products | Speed Reducers | Right-Angle | 117 RPM | 56C NEMA | HF924 Style | 15 Ratio |

Specifications: GHF1524AH

Catalog Number:  GHF1524AH
Specification Number:  GR0214C008
Style Number:  HF-924-15-B5-H107
Ratio:  15
Max. Input HP:  2.11
Max. Torque rating(in-lbs.):  992
Output RPM @ 1750:  117
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.