Gear Products | Speed Reducers | Hollow Bore | 56C NEMA | HF918 Style | Right-Angle | 175 RPM | 10 Ratio |

Specifications: GHF1018AH

Catalog Number:  GHF1018AH
Specification Number:  GR0212C001
Style Number:  HF-918-10-B5-H100
Ratio:  10
Max. Input HP:  1.34
Max. Torque rating(in-lbs.):  428
Output RPM @ 1750:  175
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.