Gear Products | Speed Reducers | Right-Angle | 56C NEMA | 40 Ratio | Solid Output |

Specifications: GF4026AG

Catalog Number:  GF4026AG
Specification Number:  GR0135C025
Style Number:  F-926-40-B5-G
Ratio:  40
Max. Input HP:  1.23
Max. Torque rating(in-lbs.):  1296
Output RPM @ 1750:  44
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.