Gear Products | Speed Reducers | Solid Output | 140TC NEMA | Right-Angle | 70 RPM |

Specifications: GF2530BG

Catalog Number:  GF2530BG
Specification Number:  GR0310C007
Style Number:  F-930-25-B7-G
Ratio:  25
Max. Input HP:  2.78
Max. Torque rating(in-lbs.):  1978
Output RPM @ 1750:  70
C-Face Motor NEMA Frame Size:  140TC

* For certified information, contact your local Baldor office.