Gear Products | Speed Reducers | Solid Output | Right-Angle | 56C NEMA | F913 Style | 15 Ratio |

Specifications: GF1513AH

Catalog Number:  GF1513AH
Specification Number:  GR0131C074
Style Number:  F-913-15-B5-H
Ratio:  15
Max. Input HP:  0.66
Max. Torque rating(in-lbs.):  228
Output RPM @ 1750:  117
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.