AC Motors | Farm Duty | 1400-1800 RPM | 230/460 Volt |

Specifications: GDM2535T

SPEC. NUMBER:  39N080W960H1
CATALOG NUMBER:  GDM2535T
FL AMPS:  72/36
208V AMPS:  77
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6208
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  92.4
ENCLOSURE:  OPSB
FRAME:  284TZ
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  1760
OUTPUT [hp]:  30
PHASE:  3
POWER-FACTOR:  84
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.