Gear Products | Speed Reducers | 5 Ratio | 140TC NEMA | 350 RPM | Ratio Multipliers | FX2 Style |

Specifications: GCF5X02BB

Catalog Number:  GCF5X02BB
Specification Number:  GR0236A013
Style Number:  FX2-05-B7-140TC
Ratio:  5
Max. Input HP:  5.40
Max. Torque rating(in-lbs.):  931
Output RPM @ 1750:  350
C-Face Motor NEMA Frame Size:  140TC

* For certified information, contact your local Baldor office.