Gear Products | Speed Reducers | 350 RPM | Ratio Multipliers | 5 Ratio |

Specifications: GCF5X02AB

Catalog Number:  GCF5X02AB
Specification Number:  GR0236A005
Style Number:  FX2-05-B5-140TC
Ratio:  5
Max. Input HP:  5.40
Max. Torque rating(in-lbs.):  931
Output RPM @ 1750:  350
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.