Gear Products | Speed Reducers | Ratio Multipliers | Solid Output | 875 RPM |

Specifications: GCF2X01AA

Catalog Number:  GCF2X01AA
Specification Number:  GR0222A005
Style Number:  FX1-02-B5-56C
Ratio:  2
Max. Input HP:  2.00
Max. Torque rating(in-lbs.):  141
Output RPM @ 1750:  875
C-Face Motor NEMA Frame Size:  56C

* For certified information, contact your local Baldor office.