AC Motors | Farm Duty |

Specifications: FDL3501M

SPEC. NUMBER:  34T08W721
CATALOG NUMBER:  FDL3501M
FL AMPS:  6/3
208V AMPS:  3.6
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  60
ENCLOSURE:  TEFC
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
OUTPUT [hp]:  .33
PHASE:  1
POWER-FACTOR:  60
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.35
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.