AC Motors | Premium Efficient | TENV Encl |

Specifications: EWDM3546T

SPEC. NUMBER:  35SS584P560G1
CATALOG NUMBER:  EWDM3546T
FL AMPS:  3-2.9/1.45
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  85.5
ENCLOSURE:  TENV
FRAME:  143T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1745
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.