AC Motors | Premium Efficient | Three Phase | 230/460 Volt | XPFC Encl |

Specifications: EM7142T

FL AMPS:  8.2/4.1//7/3.5
208V AMPS:  8.6
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  89.5
FRAME:  182T
HERTZ:  60//50
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  1755//1465
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  3//2
PHASE:  3
POWER-FACTOR:  77
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
SPEC. NUMBER:  06J001X181G1
TEMP. CODE:  T3C
VOLTAGE:  230/460//190/380
CATALOG NUMBER:  EM7142T

* For certified information, contact your local Baldor office.