AC Motors | Premium Efficient | XPFC Encl | 230/460 Volt |

Specifications: EM7020T

FL AMPS:  4.8/2.4//4.2/2.1
208V AMPS:  --
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  87.5
FRAME:  182T
HERTZ:  60//50
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1165//970
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  1.5//1
PHASE:  3
POWER-FACTOR:  67
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  230/460//190/380
CATALOG NUMBER:  EM7020T
SPEC. NUMBER:  36N004S916G1

* For certified information, contact your local Baldor office.