AC Motors | Premium Efficient | 200 Volt | 2800-3600 RPM |

Specifications: EM4108T-8

CATALOG NUMBER:  EM4108T-8
FL AMPS:  76
208V AMPS:  --
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6208
CUSTOMER-PART-NUMBER:  --
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  91.7
ENCLOSURE:  TEFC
FRAME:  286TS
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
MAX. SPACE HEATER TEMP.:  --
SPEED [rpm]:  3520
OUTPUT [hp]:  30
PHASE:  3
POWER-FACTOR:  91
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPACE-HEATER-AMPS:  --
SPACE-HEATER-VOLTS:  --
SPEC. NUMBER:  09F629Z594G1
VOLTAGE:  200

* For certified information, contact your local Baldor office.