AC Motors | 200 & 575 Volt | 2800-3600 RPM | TEFC Encl | 200 Volt |

Specifications: EM3769T-8

SPEC. NUMBER:  07H002Y364G1
CATALOG NUMBER:  EM3769T-8
FL AMPS:  21
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  89.5
ENCLOSURE:  TEFC
FRAME:  213T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  3500
OUTPUT [hp]:  7.5
PHASE:  3
POWER-FACTOR:  85
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  200

* For certified information, contact your local Baldor office.