AC Motors | 200 & 575 Volt | 184T | 200 Volt | 2800-3600 RPM |

Specifications: EM3663T-8

SPEC. NUMBER:  06H002X176G1
CATALOG NUMBER:  EM3663T-8
FL AMPS:  14.5
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  88.5
ENCLOSURE:  TEFC
FRAME:  184T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  3475
OUTPUT [hp]:  5
PHASE:  3
POWER-FACTOR:  83
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  200

* For certified information, contact your local Baldor office.