AC Motors | Premium Efficiency | 901-1200 RPM |

Specifications: EM3582T

SPEC. NUMBER:  05C001X091G1
CATALOG NUMBER:  EM3582T
FL AMPS:  3.4/1.7
208V AMPS:  3.4
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  82.5
ENCLOSURE:  TEFC
FRAME:  145T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1155
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  65
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.