AC Motors | Premium Efficient | TEFC Encl | 145T | 575 Volt |

Specifications: EM3556T-5

SPEC. NUMBER:  35AA001M846G1
CATALOG NUMBER:  EM3556T-5
FL AMPS:  1.4
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  82.5
ENCLOSURE:  TEFC
FRAME:  145T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1155
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  64
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  575

* For certified information, contact your local Baldor office.