AC Motors | Premium Efficient |

Specifications: EM3538

SPEC. NUMBER:  35A011P862G1
CATALOG NUMBER:  EM3538
FL AMPS:  1.54/.77
208V AMPS:  1.68
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  TEFC
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  1735
OUTPUT [hp]:  .5
PHASE:  3
POWER-FACTOR:  74
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.