AC Motors | Premium Efficient | Three Phase | OPSB Encl |

Specifications: EM3156T

CATALOG NUMBER:  EM3156T
FL AMPS:  3.6/1.8
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  82.5
ENCLOSURE:  OPSB
FRAME:  145T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1155
OUTPUT [hp]:  1
PHASE:  3
POWER-FACTOR:  64
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  35L405M850G1
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.