AC Motors | Premium Efficient | OPEN Encl | 460 Volt | 1400-1800 RPM |

Specifications: EM2563T-4

SPEC. NUMBER:  P44G1774
CATALOG NUMBER:  EM2563T-4
AG-BLANK-LINE-1A:  --
AG-BLANK-LINE-2A:  --
AG-BLANK-LINE-3A:  --
AMBIENT-TEMPERATURE:  40
FL AMPS:  222
BRG-DE-AFBMA:  90BC03J30X
BRG-ODE-AFBMA:  90BC03J30X
DESIGN CODE:  B
DUTY:  CONT
FL EFFICIENCY:  95.8
EFFICIENCY-2:  95.4
EFFICIENCY-3:  --
ENCLOSURE:  DP
FRAME:  445T
HERTZ:  60
INSULATION CLASS:  F
KVA-CODE:  F
MAX. KVAR:  35.0
SPEED [rpm]:  1785
MOTOR-WEIGHT:  --
OUTPUT [hp]:  200
PHASE:  3
POWER-FACTOR:  88
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
TYPE:  P
VOLTAGE:  460

* For certified information, contact your local Baldor office.