AC Motors | General Purpose | 460 Volt | 404T |

Specifications: EM2555T-4

CATALOG NUMBER:  EM2555T-4
FL AMPS:  115
208V AMPS:  --
BEARING-DRIVE-END:  6316
BEARING-OPP-DRIVE-END:  6312
CUSTOMER-PART-NUMBER:  --
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  95.4
ENCLOSURE:  OPSB
FRAME:  404T
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
MAX. SPACE HEATER TEMP.:  --
SPEED [rpm]:  1780
OUTPUT [hp]:  100
PHASE:  3
POWER-FACTOR:  85
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPACE-HEATER-AMPS:  --
SPACE-HEATER-VOLTS:  --
SPEC. NUMBER:  44E192W048G1
VOLTAGE:  460

* For certified information, contact your local Baldor office.