AC Motors | General Purpose | OPSB Encl |

Specifications: EM2540T

SPEC. NUMBER:  42H047W920G1
CATALOG NUMBER:  EM2540T
FL AMPS:  104/51
208V AMPS:  110
BEARING-DRIVE-END:  6313
BEARING-OPP-DRIVE-END:  6311
CUSTOMER-PART-NUMBER:  --
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  94.1
ENCLOSURE:  OPSB
FRAME:  364T
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
MAX. SPACE HEATER TEMP.:  --
SPEED [rpm]:  1180
OUTPUT [hp]:  40
PHASE:  3
POWER-FACTOR:  79
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPACE-HEATER-AMPS:  --
SPACE-HEATER-VOLTS:  --
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.