AC Motors | 200 & 575 Volt | 286TS |

Specifications: EM2538T-8

SPEC. NUMBER:  40G051X239
CATALOG NUMBER:  EM2538T-8
FL AMPS:  105
208V AMPS:  --
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6309
CUSTOMER-PART-NUMBER:  --
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  92.4
ENCLOSURE:  OPSB
FRAME:  286TS
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
MAX. SPACE HEATER TEMP.:  --
SPEED [rpm]:  3530
OUTPUT [hp]:  40
PHASE:  3
POWER-FACTOR:  89
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPACE-HEATER-AMPS:  --
SPACE-HEATER-VOLTS:  --
VOLTAGE:  200

* For certified information, contact your local Baldor office.