AC Motors | Premium Efficient | OPSB Encl | 901-1200 RPM |

Specifications: EM2532T

CATALOG NUMBER:  EM2532T
FL AMPS:  70-68/34
208V AMPS:  --
BEARING-DRIVE-END:  6312
BEARING-OPP-DRIVE-END:  6309
CUSTOMER-PART-NUMBER:  --
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  93
ENCLOSURE:  OPSB
FRAME:  324T
GREASE:  POLYREX EM
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
MAX. SPACE HEATER TEMP.:  --
SPEED [rpm]:  1180
OUTPUT [hp]:  25
PHASE:  3
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPACE-HEATER-AMPS:  --
SPACE-HEATER-VOLTS:  --
SPEC. NUMBER:  40E212X192
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.