AC Motors | Premium Efficient | TEFC Encl | 230 Volt |

Specifications: EL3608T

SPEC. NUMBER:  36E004S114E7
CATALOG NUMBER:  EL3608T
FL AMPS:  19.4
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  85
ENCLOSURE:  TEFC
FRAME:  184T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  3450
OUTPUT [hp]:  5
PHASE:  1
POWER-FACTOR:  98
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230

* For certified information, contact your local Baldor office.