AC Motors | Premium Efficient |

Specifications: EL1309

SPEC. NUMBER:  34F353S430G1
CATALOG NUMBER:  EL1309
FL AMPS:  10.2/5.2-5.1
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  74
ENCLOSURE:  OPEN
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [hp]:  1
PHASE:  1
POWER-FACTOR:  82
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  115/208-230

* For certified information, contact your local Baldor office.